??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Line Tech
Description
BM4 - Bridge Modules with toothed belt drive
Bill of material
BM4.2.0100NZ205.0.11.0N-NNNNNN
Design
Bridge module with linear rail guide
Size
4
Construction
Standard version with a carriage
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
HUBST
mm
Enter value for HUBST
mm
cm
inch
ft
Protection
Drive
Toothed belt drive
Stroke per revolution
standard construction
Limit switch
Mounting conditions
Reduction
without reduction
Motor mount
without mounting plate
Material steel strapping
Gear
Without gear
Gear mounting
Without gear
Position limit swiches / connector shell
Connector shell
Lateral linear guide left
L
640 mm
LM
410 mm
Previews
3D
Dimension
2D
Download CAD models