??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
bm3020_9d2 - Bel Power Solutions
Bill of material
BM3020-9D2
Part Number
BM3020-9D2
Description
DC-DC Rugged Melcher™ Cassette, Power 42W, Output 5.1/12/12VDC, 5/0.7/0.7A, Input 14-70VDC, Save Data Signal
Power
42 W
Voltage Input
14-70 VDC
Output Voltage
5.1/12/12 VDC
Output Current
5/0.7/0.7 A
Operating Temperature
-40 to 71 °C
Previews
3D
2D
Download CAD models