??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
bm2540_9pg - Bel Power Solutions
Bill of material
BM2540-9PG
Part Number
BM2540-9PG
Description
DC-DC Rugged Melcher™ Cassette, Power 51W, Output 15/15VDC, 1.7/1.7A, Input 14-70VDC, Potentiometers for Adjustment Of Output Voltages, RoHS Compliant
Power
51 W
Voltage Input
14-70 VDC
Output Voltage
15/15 VDC
Output Current
1.7/1.7 A
Operating Temperature
-40 to 71 °C
Previews
3D
2D
Download CAD models