??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
bm1601_9rag - Bel Power Solutions
Bill of material
BM1601-9RAG
Part Number
BM1601-9RAG
Description
DC-DC Rugged Melcher™ Cassette, Power 48W, Output 24VDC, 2A, Input 14-70VDC, Output Voltage Control Input, Output Voltage Test Sockets, RoHS Compliant
Power
48 W
Voltage Input
14-70 VDC
Output Voltage
24 VDC
Output Current
2 A
Operating Temperature
-40 to 71 °C
Previews
3D
2D
Download CAD models