??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
bm1301_9pkg - Bel Power Solutions
Bill of material
BM1301-9PKG
Part Number
BM1301-9PKG
Description
DC-DC Rugged Melcher™ Cassette, Power 48W, Output 12VDC, 4A, Input 14-70VDC, Potentiometers for Adjustment Of Output Voltages, Coding Strip At The Connector, RoHS Compliant
Power
48 W
Voltage Input
14-70 VDC
Output Voltage
12 VDC
Output Current
4 A
Operating Temperature
-40 to 71 °C
Previews
3D
2D
Download CAD models