目錄: ASOH
Created: 06.07.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ASOH
BM-0033 R1
ASOH
Aceball
ZERO Series
Powered by
CAD模型選擇
{asoh/aceball/zero_series/bm_1_asmtab.prj},{NB=BM-0033 R1 (OP)},{IDNR=},{CNSORDERNO=BM-0033},{TA=R1},{TL=},{TC=},{CT=Poly-cap},{POH=OP},{SD=10},{A=3/8},{D=3/8},{L1=27.5},{L=55.5},{H=40},{X=1.0},{PPATH=config/bm_1_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
ASOH
Description
BM, Thread type (male-female)
Bill of material
BM-0033 R1
Order number
BM-0033
BM-0033
Type of angle
R1
Type of lever
Standard
Short type
PAPINDOL
Standard
Short type
PAPINDOL
Type of color
Orange
Blue
Orange
Blue
Type of cap
Poly-cap
Position of handle
Open
Closed
Middle
Open
Closed
Middle
Diameter
10
10
mm
Thread (R)
3/8
3/8
Thread (R)
3/8
3/8
L1
27.5
27.5
mm
L
55.5
55.5
mm
H
40
40
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型