??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
SCHNEEBERGER
Description
BM-45 - Monorail BM 45
Bill of material
1xBM S 45-N-G0-KC-R1-417-51-51-CN 1xBM W 45-C-G0-V0-R1-CN-S99-LN
Type
Size
45
Total length
mm
Enter value for L3
Total length
mm
cm
inch
ft
Combination
Carriage
Rail type
Accuracy
Straightness
KC, Standard
Coating
Preload
Reference side
Lube connections
Lubrication
Rail type
Pitch
105.000 mm
Maximum initial rail hole spacing
mm
Enter value for L5
Maximum initial rail hole spacing
mm
cm
inch
ft
Max.distance between last rail fixing hole and rail end
51.000 mm
System height
mm
Carriage width
mm
Rail width
45.000 mm
Distance between locating surfaces
mm
Vertical position of front lube connection
mm
Vertical position of lateral lube connection
Longitudinal position of lateral lube connection
mm
Position of top lube hole
mm
Carriage height
mm
Rail height
37.000 mm
Carriage length
mm
Exterior fixing hole spacing
mm
Interior fixing hole spacing
mm
Carriage body length
mm
Lateral fixing hole spacing
mm
Carriage reference face height
mm
Static load capacity
N
dynamic load capacity
N
Static cross moment capacitiy
Nm
Static longitudinal moment capacitiy
mm
Dynamic cross moment capacitiy
Nm
Dynamic longitudinal moment capacitiy
Nm
Weight
kg
Previews
3D
Dimension
2D
Download CAD models