??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BLZ54_55 - Brush row F type/H type
Bill of material
BLZ54-U2.2-S25-d0.25-L100-A5
Code
Type
Bristle material
Nylon 6
Plate material
aluminium alloy
Bristle color
black
Plate surface treatment
clear anodizing
Brush thickness U
S
d(Wire diameter)
0.25
L(Minimum unit 100)
L TOL
±2
A(Minimum unit 5)
A TOL
±1
T
7.0
H
h
1.0
Hyperlinks
Website
Previews
3D
Dimension
2D
Download CAD models