??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BLZ47_50 - Brush
Bill of material
BLZ48-d0.2-D10-L10
Code
Types of
Brush
Body material
cutter
Bristle material
Surface treatment of main body
galvanization
Bristle color
Wire diameter d
mm
Outer diameter D
mm
Enter value for D
Outer diameter D
mm
cm
inch
ft
Gross length L
mm
Enter value for L
Gross length L
mm
cm
inch
ft
B
20 mm
Operating speed
1000~3000 rpm
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models