??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BLY21_23 - Step Positioning Pin With Internal Thread At One End
Bill of material
BLY21-D6-L30
Code
Type
One end threaded type
tolerance
+0.010/+0.005
Material
Hardness
D
mm
D Tolerance
+0.010/+0.005
L
mm
M
3 mm
V
6 mm
d
5 mm
D Tolerance
+0.010/+0.005
L1
15 mm
V1
0.5 mm
V2
1.5 mm
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models