??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BLX61_63 - Step Parallel Pin¡¤Standard Type
Bill of material
BLX61-D3-803
Code
Type
Standard Type
The tolerance
One End p6 One End g6
National standard material
Quite material
Hardness
D
mm
p6 The Tolerance
+0.012/+0.006
h7 Tolerance
-0.002/-0.008
Specifications
L
8 mm
V
3 mm
V1
1.5 mm
Website Link
Webxx
Previews
3D
Dimension
2D
Download CAD models