??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BLX07-g6_08-g6 - Straight rod type negative tolerance locating pin · one end internal thread type · H7
Bill of material
BLX07-g6-D5-L10
Code
Type
One end internal thread type with vent groove
The tolerance
g6
National standard material
Quite material
Hardness
45~50HRC
D
mm
D Tolerance
-0.004/-0.012
L
mm
M
3 mm
V
6 mm
V1
1.5 mm
V2
0.3 mm
Website Link
Webxxx
Previews
3D
Dimension
2D
Download CAD models