??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
BLUJS - Sheet Metal Mounting Plates / Brackets - Convex Bent Type - BLUJS
Bill of material
BLUJS-SP-A30-B20-T0.8-H10-V15-S0-W0-N0-D3-P0-R0-NA0
Part Number
BLUJS-SP-A30-B20-T0.8-H10-V15-S0-W0-N0-D3-P0-R0-NA0
Type
BLUJS
Material Symbol
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
T Selection
mm
b
1.0 mm
h
5 mm
g
5 mm
r
0.8 mm
H 1mm Increment
mm
Enter value for H
H 1mm Increment
mm
cm
inch
ft
V 1mm Increment
mm
Enter value for V
V 1mm Increment
mm
cm
inch
ft
Corner Cut Change (4 Corners)
CC 1mm Increment
mm
S Specified
S 0.1mm Increment
mm
W 0.1mm Increment
mm
Hole Specification
Nominal Diameter
N Through Hole Dia. (d)
0.0 mm
L Specified
L 0.1mm Increment
mm
Y Specified
Y 0.1mm Increment
mm
D 0.5mm Increment
mm
Enter value for D
D 0.5mm Increment
mm
cm
inch
ft
P 0.1mm Increment
mm
R 0.1mm Increment
mm
Enter value for R
R 0.1mm Increment
mm
cm
inch
ft
Hole Specification 2
Nominal Diameter 2
NA Through Hole Dia. (d)
0.0 mm
Previews
3D
Dimension
2D
Download CAD models