??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BLU49_50 - Label - vertical · pictorial label
Bill of material
BLU49-A40-01
Code
Type
Vertical type
Type
Label As Shown In The Figure
Type
Material
PET, PVC synthetic materials
Operating Ambient Temperature
-20~80℃
Sales Mode
Bag (10 pcs/Bag)
A
mm
Identification
B
50 mm
W
36 mm
F
36 mm
G
10 mm
Hyperlinks
Website
Previews
3D
Dimension
2D
Download CAD models