??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BLR25_26 - scale ring
Bill of material
BLR25-D30
Code
type
scale ring
Scale rotation
material
S45C
surface treatment
Hard chrome plated plow treatment
D
mm
d
8 mm
M
M4 mm
scale
50 mm
reference weight
100 g
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models