??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BLQ38 - Vacuum pipe fittings/flange
Bill of material
BLQ38-63
Code
BLQ38
Type
Internal Welding Type
Material
SUS304
Specifications
a
95 mm
b
70 mm
c
63.7 mm
t
12 mm
Hyperlinks
Hyperlinks
Previews
3D
Dimension
2D
Download CAD models