??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BLQ37 - Vacuum pipe fittings/flanges/ISO standards
Bill of material
BLQ37-63
CODE
BLQ37 mm
Type
Fixed Type
Material
SUS304
Specifications
A
130 mm
B
70 mm
C
63.7 mm
P.C.D
110 mm
T
12 mm
h
5 mm
N-φd
4-φ9
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models