??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BLQ35 - Vacuum pipe fittings/flange
Bill of material
BLQ35-63
Code
BLQ35
Type
Loop type
Material
SUS304
Specifications
a
130 mm
c
98.5 mm
pcd
110 mm
t
12 mm
n-Φd
4-Φ9 mm
Hyperlinks
Hyperlinks
Previews
3D
Dimension
2D
Download CAD models