??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BLQ33 - Vacuum pipe fittings / straight-through piping / ISO standard
Bill of material
BLQ33-63
Code
BLQ33
Type
Straight Pipe
Standard
ISO
Material
SUS304
Specifications
A
95 mm
L
176 mm
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models