??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BLQ27 - Vacuum pipe fittings/caliper screw
Bill of material
BLQ27-01
Code
BLQ27
Type
Clamp Screws
Standard
ISO
Material
Aluminum Alloy
Specifications
A
49 mm
B
23~40 mm
M
M8 mm
Hyperlinks
Hyperlinks
Previews
3D
Dimension
2D
Download CAD models