??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BLQ22 - Vacuum pipe fittings/Flange ring
Bill of material
BLQ22-10
Code
BLQ22
Type
Socket Welding Type
Standard
KF
Material
SUS304
Specifications
A
30 mm
B
12.2 mm
D
12.7 mm
T
5 mm
Hyperlinks
Hyperlinks
Previews
3D
Dimension
2D
Download CAD models