??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BLQ21 - Vacuum pipe fittings/Blind plate
Bill of material
BLQ21-10
Code
BLQ21
Type
Standard Type
Standard
KF
Material
SUS304
Specifications
A
30 mm
B
12.2 mm
T
5.1 mm
Hyperlinks
Hyperlinks
Previews
3D
Dimension
2D
Download CAD models