??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BLQ18 - Vacuum pipe fittings/Cassette tee
Bill of material
BLQ18-63
Code
BLQ18
Type
Card-Type Three-Way
Standard
ISO
Material
SUS304
Specifications
A
95 mm
L
88 mm
Hyperlinks
Hyperlinks
Previews
3D
Dimension
2D
Download CAD models