??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BLQ17 - Vacuum pipe fittings/Clamp tee
Bill of material
BLQ17-16
Code
BLQ17
Type
Clamped Tee
Standard
KF
Material
SUS304
Specifications
A
30 mm
L
80 mm
L1
40 mm
Hyperlinks
Hyperlinks
Previews
3D
Dimension
2D
Download CAD models