??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BLQ16 - Vacuum pipe fittings/reducer tee
Bill of material
BLQ16-2516
Code
BLQ16
Type
Reducer Tee
Standard
KF
Material
SUS304
Specifications
A
40 mm
D
26.2 mm
T
1.5 mm
B
30 mm
C
17.2 mm
t
1.5 mm
L
100 mm
L1
45 mm
Hyperlinks
Hyperlinks
Previews
3D
Dimension
2D
Download CAD models