??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BLQ14 - Vacuum pipe fittings/Reducing joint·Slope mouth type
Bill of material
BLQ14-2516
Code
BLQ14
Type
Groove Type
Standard
KF
Material
SUS304
Specifications
A
40 mm
B
30 mm
L
40 mm
Hyperlinks
Hyperlinks
Previews
3D
Dimension
2D
Download CAD models