??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
FM
Description
BLOWER - GREEN BLOW
Bill of material
120029004
Code
Description
Length
73 mm
Interaxis
160 mm
Diameter
10.5 mm
Length
62 mm
Length
89 mm
Length
201 mm
Length
355 mm
Length
455 mm
Interaxis
243 mm
Interaxis
420 mm
Motor power
kW
Displacement
- cc/RPM
Operating voltage
THREE-PHASE 380 V
Hydraulic flow rate
- l/min
Maximum frequency
Hz
Max RPM
Max flow rate
m3/h
Max total pressure
Pa
Weight
kg
Previews
3D
Dimension
2D
Download CAD models