??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
blm61_71 - Thread sleeve/standard type/tongue less type/self tapping slotted type/pin type
Bill of material
BLM61-M3-L6
Code
Type
Self tapping slotted type
Type
Coarse teeth
National standard material
Equivalent material
Surface Treatment
M
mm
L
6 mm
P
0.50 mm
N
M5x0.5 mm
Reference drilling diameter plastic
4.5-4.6
Reference drilling diameter aluminium alloy
4.6-4.7
Reference drilling diameter cast iron
4.7-4.8
Drilling depth
8
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models