??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BLL81_82 - Clamp, light load type, flexible universal clamp
Bill of material
BLL81-01
Code
Types of
Flexible universal fixture · light load type
Main material
A6061
Ejector material
surface treatment
Blue anodizing
Specifications
load
70 kg
Pin needle stroke
21 mm
Pin diameter
φ6 mm
Air inlet diameter
φ8 mm
weight
1.57 kg
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models