??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BLL71 - Cam Lock One Touch
Bill of material
BLL71-1
code
BLL71
type
one-touch
material
Zinc alloy
Plug surface treatment
chrome
Socket surface treatment
Galvanized
appendix
retaining ring
Specification
1
Tensile Strength
200 N
weight
11 g
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models