??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BLL52 - Quick Lock fitting, pneumatic type special positioning sleeve
Bill of material
BLL52-18
code
BLL52
type
Positioning Sleeve
material
S45C
Surface treatment
Nickel plating
Specifications
D1 (g6)
20
D2
19.6
H1
10.5
H2
7.5
D
36
H
8.0
d (E7)
12.1
d1
4.5
h
3.5
D3
8.0
M
M4
P .C .D
28
Weight
57 g
Apply to fast locking device
BLL47/BLL48
d2 (H7)
20
d3
37
d4
19.8
H3
8.0
H4
8.5
H4 tol
±0.05
M1
M 4 deep 8
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models