??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BLL43_44 - Quick locking device, self-locking type, button type
Bill of material
BLL44-6
code
type
Body/button material
SUS303
Ball material
SUS440C
Spring material
SUS304WPB
O-ring material
Fluororubber
Specifications
6
Applicable plate thickness
Clamping force
6 N
Weight
g
shear strength
1100 N
tensile strength
250 N
Suitable for clamping pin (taper)
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models