??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BLL42 - Quick lock/Button type
Bill of material
BLL42-10
code
type
type
Push-button
type
Cylindrical
noumenon material
SUS303
Button material
SUS420J2
ball material
SUS440C
Spring material
SUS304WPB
Retaining ring material
stainless steel
O-ring material
---
Body / button surface preparation
---
Button / ball heat treatment
---
specification
Applicable plate thickness
6~10
M
M8x1.25(Coarse tooth)
D
6 mm
D1
12 mm
D2
12 mm
D3
8 mm
L
21.0 mm
L1
19.0 mm
H
22.0 mm
H1
17.5 mm
H2
6 mm
H3
11.5 mm
DD
--- mm
W
10 mm
Clamping force
30 N
weight
30 g
shear strength
3000 N
tensile strength
500 N
Applicable sleeve
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models