??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
bll33_34 - Locating and locking ball locating sleeve
Bill of material
BLL33-d13-13
code
type
Locating and locking ball locating sleeve
tolerance
material
bearing steel
surface treatment
black anodized
hardness
62~64HRC
temperature
-30~200℃
Applicable ball lock diameter d
Applicable fixture plate thickness ±0.13
L
13
Inner diameter d1
13
Outer diameter D
19.040
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models