??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BLL14_16 - Punched metal mesh plate square type with frame type
Bill of material
BLL14-D1---A50-B50-T0.5-C10-d0
code
type
Hole arrangement type
Round hole 60° staggered type
material
SUS304
surface treatment
-
D
HOLEPOOL
Hole type
A
B
T
C
d
P
2
Open porosity%
22.6
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models