??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BLL03_04 - Punched metal mesh, round, frameless/with frame type
Bill of material
BLL03-D1-A30-T0.5
code
type
Type of hole arrangement
Round hole 60 ° staggered holes
material
SUS304
Surface treatment
-
D
A
T
C
Opening ratio
22.6%
Additional machining of mounting hole
Q
CA
CB
CC
CD
BA
BB
BC
BD
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models