??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BLH97 - Label - Triangle type · Caution class
Bill of material
BLH97-W25-01
Code
BLH97
Type
Triangle Type
Type
Beware Of Classes
Material
PET, PVC synthetic materials
Operating Ambient Temperature
-20~80℃
Sales Mode
Bag (10 pcs/Bag)
w
mm
Identification
H
23 mm
f
2 mm
Hyperlinks
Website
Previews
3D
Dimension
2D
Download CAD models