??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BLH91_96 - Label - Straight / Arc
Bill of material
BLH93-B13
Code
Type
Arrow Type
Type
Arc Type
Type
Material
PET, PVC synthetic materials
Color
Operating Ambient Temperature
-20~80℃
Sales Mode
Bag (10 pcs/Bag)
B
mm
A
59.2 mm
C
18.7 mm
Ra
50 mm
W
10 mm
H
5 mm
Rb
6.5 mm
Hyperlinks
Website
Previews
3D
Dimension
2D
Download CAD models