??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
BLGEH, BLGEHB, BLGEHG, BLGE, BLGEB, BLGEG, BLGEK, BLGEKB, BLGEKG - Non-Backlash Spur Gears - Pressure Angle 20 degree Module 1.0/1.5/2.0
Bill of material
BLGEH1.0-45-10-8
Part No.
Shaft Hole Specifications
Material
1045 Carbon Steel
Surface Treatment
Accessories
Washer - Spring Washer, Hexagon Socket Head Cap Screw
Module
No. of Teeth
B
mm
P Shaft Hole Dia. (1mm Increment)
mm
d
mm
D
mm
H
mm
L
mm
l1
mm
l2
mm
E
mm
Fixing Bolts
M4
d1
5 mm
M (Coarse Thread)
M4
Accessory of Set Screw
-
Set Screw
Previews
3D
Dimension
2D
Download CAD models