??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BLD62_64 - Flat key · semi finished product type
Bill of material
BLD62-B3-L100
code
type
Semi-finished product type
type
standard type
National standard Material
Equivalent Material
Tensile strength
600N/mm2more than
Applicable standards
GB/T 1096-2003
B h9
mm
B The tolerance
0/-0.014
L
H
3 mm
H The tolerance
0/-0.014
C
0.2 mm
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models