??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BLD61_63 - Flat key · semi finished product type
Bill of material
BLD61-B3-L100
Code
Type
Semi-finished product type
Type
Ordinary type
National standard Material
Equivalent Material
tensile strength
600N/mm2more than
B h9
mm
B Tolerance
0/-0.025
Minimum unit 1
H
3 mm
H Tolerance
C
0.2 mm
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models