??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BLD31_43 - Flat key·Threaded disassembly type
Bill of material
BLD36-B5-L10
Code
Type
National standard material
Quite material
Tensile Strength
Above 600N/mm²
B
B Tolerance
0/-0.03
L
L tolerance
0/-0.43
H
5
H Tolerance
0/-0.03
M
M3
C
0.3
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models