??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BLD01_13 - Flat key·Threaded counterbore type
Bill of material
BLD06-B8-L35
Code
Type
National standard material
Quite material
Tensile Strength
Above 600N/mm²
B
B Tolerance
0/-0.036
L
L tolerance
0/-0.62
H
7
H Tolerance
0/-0.09
d
3.3
d1
6.0
h
3.3
C
0.3
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models