??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BLC61_73 - Flat key·Center threaded hole counterbore type
Bill of material
BLC66-B8-L15
Code
Type
National standard material
Quite material
Tensile Strength
Above 600N/mm²
B
B Tolerance
0/-0.036
L
L tolerance
0/-0.43
H
7
H Tolerance
0/-0.09
Remove the thread
M4
Mounting screws
M3
d1
6.0
h
3.3
C
0.3
Hyperlinks
Website Connection
Previews
3D
Dimension
2D
Download CAD models