??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BLC21_53 - Flat key·precision type
Bill of material
BLC26-B2-L10
Code
Type
National standard material
Quite material
Tensile Strength
Above 600N/mm²
B
B Tolerance
0/-0.025
L
L tolerance
0/-0.15
H
2
H Tolerance
0/-0.025
C
0.2
Applicable Shaft Diameter
6~8
Hyperlinks
Website Connection
Previews
3D
Dimension
2D
Download CAD models