??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BLC07_12 - Flat key/Quenched type
Bill of material
BLC07-B4-L8
code
type
Quenching type
type
Material (International)
45
Material (equivalent)
S45C
hardness
25~40HRC
tensile strength
More than 700N/mm²
B
mm
B tolerance
0/-0.030 mm
L
mm
L tolerance
0/-0.36 mm
H
4 mm
H tolerance
0/-0.03 mm
C
0.2 mm
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models