??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BLC02 - Flat key - normal type / quenched type
Bill of material
BLC02-B4-L8
Code
BLC02
Type
Quenching type
Type
Type A
Material (International)
45
Materia(Correspond)
S45C
Hardness
25~40HRC
Tensile Strength
More than 700N/mm²
B
mm
B Tolerance
0/-0.030 mm
L
mm
L tolerance
0/-0.15 mm
H
4 mm
H Tolerance
0/-0.03 mm
C
0.2 mm
Hyperlinks
Website
Previews
3D
Dimension
2D
Download CAD models