??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Murrplastik
Description
Blanking plates Type BPN
Bill of material
BP/N 24_87171624
Type
BP/N 24
Order No.
87171624
COLOR
Black
A
146 mm
B
58 mm
Installation height
15.5 mm
A
112 mm
b
36 mm
C
65 mm
D
16 mm
E
5.5 mm
MOQ Pcs.
10
IP class
IP 65 mm
UL94
V0 mm
Previews
3D
Dimension
2D
Download CAD models