??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Camozzi
Description
Blanking plate for manifolds - base mounted valves (1) - Series EN 19
Bill of material
TP-EN551
Mod.
TP-EN551
Size
19 mm
A
62 mm
B
17.3 mm
C
12 mm
D
3.2 mm
Infotext
Information
Infotext
Previews
3D
Dimension
2D
Download CAD models