??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Camozzi
Description
Blanking plate for manifolds - base mounted valves (1) - Series EN 16
Bill of material
TP-EN531
Mod.
TP-EN531
Size
16 mm
A
60 mm
B
14.7 mm
C
12 mm
D
3.2 mm
Previews
3D
Dimension
2D
Download CAD models